ZL-1907-24

STAINLESS STEEL KNOBZL-1907-24

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Can be used on either wood or tempered glass.

XL-1504 is a door knob with the same type of design.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-1907-24 100-011-016
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Body Height T Applicable Mounting Colour (For Search) EAN Weight (g)

ZL-1907-24

eShop

100-011-016

Stainless Steel (SUS316)

Zwei L Finish

20

Wood
Glass

Grey/Silver

4510932011181

78

Slide to See More


CAD download

Body

Item Name
ZL-1907-24
Item Name 2D 3D RoHS Item Code
ZL-1907-24 DXF DWG SAT IGES X_T STEP

100-011-016

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More