ZL-1909

STAINLESS STEEL KNOBZL-1909

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Can be used on either wood or tempered glass.

XL-2105 is a hook with the same type of design.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-1909 100-022-171
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Min Door Thickness Max Door Thickness Suitable Glass Thickness Body Height T Applicable Mounting Colour (For Search) EAN Weight (g)

ZL-1909

eShop

100-022-171

Stainless Steel (SUS316)

Zwei L Finish

16

23

4
5
6

33

Wood
Glass

Grey/Silver

4510932042710

97

Slide to See More


CAD download

Body

Item Name
ZL-1909
Item Name 2D 3D Others RoHS Item Code
ZL-1909 DXF DWG SAT IGES X_T STEP 3DPDF

100-022-171

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More