ZL-2201

GLASS SHELF CLAMPZL-2201

3 / 3 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Comes with a lever adjuster to do fine adjustments and make sure the glass is level

Designed to hold glass firmly

Designed so that installation screw is not visible after installation

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-2201-120 120-031-000
eShop
ZL-2201-180 120-031-001
eShop
ZL-2201-240 120-031-002
eShop
Image Item Name Purchase Item Code Quotation RoHS A Suitable Glass Size (2pcs) t Suitable Glass Size (2pcs) D Suitable Glass Size (2pcs) W Min Glass Thickness Max Glass Thickness Suitable Glass Depth (2pcs) Main Material Main Finish EAN

ZL-2201-120

eShop

120-031-000

150

8
10

120

640

8

10

120

Stainless Steel (SUS316)

Zwei L Finish

4510932015769

ZL-2201-180

eShop

120-031-001

210

8
10

180

800

8

10

180

Stainless Steel (SUS316)

Zwei L Finish

4510932015776

ZL-2201-240

eShop

120-031-002

270

8
10

240

960

8

10

240

Stainless Steel (SUS316)

Zwei L Finish

4510932015783

Slide to See More


CAD download

Body

Item Name
ZL-2201-120
ZL-2201-180
ZL-2201-240
Item Name 2D 3D Others RoHS Item Code
ZL-2201-120 DXF DWG SAT IGES X_T STEP 3DPDF

120-031-000

ZL-2201-180 DXF DWG SAT IGES X_T STEP 3DPDF

120-031-001

ZL-2201-240 DXF DWG SAT IGES X_T STEP 3DPDF

120-031-002

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More