ZL-2202

GLASS SHELF CLAMPZL-2202

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Designed so that installation screw is not visible after installation

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-2202 120-031-003
eShop
Image Item Name Purchase Item Code Quotation RoHS Suitable Glass Size (2pcs) t Suitable Glass Size (2pcs) W Suitable Glass Size (2pcs) D Min Glass Thickness Max Glass Thickness Suitable Glass Depth (2pcs) Main Material Main Finish EAN

ZL-2202

eShop

120-031-003

8
10

480

160

8

10

160

Stainless Steel (SUS316)

Zwei L Finish

4510932015745

Slide to See More


CAD download

Body

Item Name
ZL-2202
Item Name 2D 3D RoHS Item Code
ZL-2202 DXF DWG SAT IGES X_T STEP

120-031-003

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More