ZL-2401

LEVER BOLTZL-2401

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror
Sold separately
• Indicator: ZL-2401-INR (for wood)

• Indicator: ZL-2401-INR-GB (for glass)

Videos

Related Information

Drawings / Illustrations

  • Indicator: ZL-2401-INR (for wood)
  • Indicator: ZL-2401-INR-GB (for glass)
  • Cut Out Dimensions
  • How to Open in Case of Emergency

    Can be unlocked by turning the coin 90?.

Spec Table

Body [[Body]]

Image Item Name Item Code Purchase Quotation
ZL-2401 140-050-401
eShop
Image Item Name Purchase Item Code Quotation RoHS Min Wooden Door Thickness Max Wooden Door Thickness Appropriate Thickness (Glass) Material Finish Application Mounting Surface Indicator EAN Box

ZL-2401

eShop

140-050-401

28

40

8
10
12

Stainless Steel (SUS316)

Zwei L

Single-side Swing Door

Glass
Wood

Included

4510932059060

1

Slide to See More


Sold Separately [[Indicator (Sold Separately)]]

Image Item Name Item Code Purchase Quotation
ZL-2401-INR 140-050-404
eShop
ZL-2401-INR-GB 140-050-405
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Spec EAN Box

ZL-2401-INR

eShop

140-050-404

Stainless Steel (SUS316)

Zwei L

Wood Application

4510932059084

1

ZL-2401-INR-GB

eShop

140-050-405

Stainless Steel (SUS316)

Zwei L

Glass Application

4510932059091

1

Slide to See More


CAD download

Body [[Body]]

Item Name
ZL-2401
Item Name 2D 3D RoHS Item Code
ZL-2401 DXF DWG SAT IGES X_T STEP

140-050-401

Slide to See More

Sold Separately [[Indicator (Sold Separately)]]

Item Name
ZL-2401-INR
ZL-2401-INR-GB
Item Name 2D 3D RoHS Item Code
ZL-2401-INR DXF DWG SAT IGES X_T STEP

140-050-404

ZL-2401-INR-GB DXF DWG SAT IGES X_T STEP

140-050-405

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More