STAINLESS STEEL LEVER BOLTZL-2402
2 / 2 total results
- STAINLESS STEEL LEVER BOLT
- ZL-2402
- Zwei L Series

- A thumbturn lever bolt with an indicator for use on glass and wooden doors.
Made from stainless steel (SUS316) for superior corrosion resistance.
Uses our Zwei L finish which is created by using advanced polishing technology. It combines a high quality satin finish with a lustrous rich mirrored polish.
Internal mechanism uses a lever to draw the door to the frame when locking.
Comes with a trigger (safety feature) so that the lock cannot engage when the door is not closed. - Accessories
- • Size M4 countersunk hex socket bolt (for door mounting)
• Size M3 countersunk hex socket bolt (for cover mounting)
* The required screws differ depending on the door thickness. See the Types of Screws Included table for details. - Sold separately
- • Strike box ZL-2402-B
• Strike plate ZL-2402-FB
Videos
Drawings / Illustrations
-
Show all
-
Show all
When combined (indicator side)
-
Show all
Cut Out Dimensions: When using strike box
Wooden Doors -
Show all
Glass Doors
-
Show all
Application Example with Wooden Door and Strike Plate
-
Show all
Emergency Unlocking Method
The indicator has a feature which enables unlocking the door from outside in an emergency. To unlock, rotate the centre 90° with a coin, etc. as shown in the figure above. -
Show all
With Safety Feature
The trigger senses whether the door is open or closed, and only enables the thumbturn to be turned all the way when the door is closed. -
Show all
Flat when Door is Open
When the door is open, the lever and trigger lie flat and do not protrude.
Spec Table
Body [[Main Body]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ZL-2402-G | 140-050-402 | eShop |
![]() |
![]() |
ZL-2402-W | 140-040-967 | eShop |
![]() |
Sold Separately [[Strike Box (sold separately)]]
Sold Separately [[Strike Plate (sold separately)]]
CAD download
Body [[Main Body]]
Item Name |
---|
ZL-2402-G |
ZL-2402-W |
Sold Separately [[Strike Box (sold separately)]]
Item Name |
---|
ZL-2402-B |
Sold Separately [[Strike Plate (sold separately)]]
Catalogue
Manuals
Installation Manual (English) | 1220_2_zl2402_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
