- HC-3051
SLIDING DOOR LATCHHC-3051
4 / 4 total results
Filter items
- Recessed latch handle for wooden sliding doors.
4 bases available.
Possible to install the backset at any position between 30 mm and 51 mm from the door edge.
Ideal for narrow lock stile door.
Applicable door thickness: 35 - 45 mm. 3 different lengths of spindles and 2 different lengths of screws are included.
Non-handed. - Application
- For residential interior sliding door.
- Accessories
- • Spindles ⌀4 x 35, ⌀4 x 39, ⌀4 x 43 (SWCH)
• Countersunk head tapping screw 3.5 x 25 (SUS) for strike & latch body
• Countersunk head screw M4 x 20, M4 x 25 (SUS) for square handle
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HC-3051-CLD-NI | 140-032-754 | eShop |
||
HC-3051-DSL-NI | 140-032-755 | eShop |
||
HC-3051-IND-NI | 140-032-753 | eShop |
||
HC-3051-PRV-NI | 140-032-752 | eShop |
CAD download
Body
Item Name |
---|
HC-3051-CLD-NI |
HC-3051-DSL-NI |
HC-3051-IND-NI |
HC-3051-PRV-NI |
Catalogue
Note
• Before inserting the base to the door, make sure to do the 3 steps below.
Otherwise, the latch will not work properly.
• The latch can work only when door closed completely.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading