- HG-SFTH
TORQUE HINGEHG-SFTH
6 / 6 total results
- Passed 30K open/close private cycle test
- Greaseless
- Free Stop
friction hinge, Positioning hinges, position controle
- Hinge with friction torque holds lid/door in desired position.
Stainless steel material ideal for corrosive environments.
Operating temperature: 5 ~ 40 degrees Celcius. - Specification
- • Operating temperature: 5°C ~ 40°C
- Application
- • FA equipment, various automated equipment, OA equipment, monitor angle adjustment, etc.
Related Information
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-SFTH-01-3 | 170-056-320 | eShop |
![]() |
![]() |
SFTH-02-5 | 170-098-199 |
![]() |
|
![]() |
SFTH-03-9 | 170-098-198 |
![]() |
|
![]() |
SFTH-03-19 | 170-098-197 |
![]() |
|
![]() |
SFTH-05-35 | 170-098-196 |
![]() |
|
![]() |
SFTH-05-58 | 170-098-200 |
![]() |
CAD download
Body
Item Name |
---|
HG-SFTH-01-3 |
SFTH-02-5 |
SFTH-03-9 |
SFTH-03-19 |
SFTH-05-35 |
SFTH-05-58 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-SFTH-01-3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-056-320 |
SFTH-02-5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-098-199 |
SFTH-03-9 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-098-198 |
SFTH-03-19 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-098-197 |
SFTH-05-35 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-098-196 |
SFTH-05-58 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-098-200 |
Catalogue
Note
• Please be sure to check the handling precautions.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Mounting Direction
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
