100-P4A/32-3WAY-SUS304B

STAINLESS STEEL MOUNTING PLATE100-P4A/32-3WAY-SUS304B

1 / 1 total results

Filter items
  • STAINLESS STEEL MOUNTING PLATE
  • 100-P4A/32-3WAY-SUS304B
Overlay adjustable.
Standard height: 0mm
Value of H: Door thickness + 17mm in use
of INSET type (Door thickness + 12mm in
use of INSET type of H160 or 170 hinge).
Recommended Screw
—M4 binding head screw

Spec Table

Body

Image Item Name Item Code Quotation
079044-V01 160-079-044
Image Item Name Item Code Quotation RoHS EAN

079044-V01

160-079-044

4510932169264

Slide to See More

CAD download

Body

Item Name
079044-V01
Item Name 2D 3D RoHS Item Code
079044-V01 DXF DWG SAT IGES X_T STEP

160-079-044

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More