- NSDX-35(R/L)
ADJUSTABLE SOFT-DOWN STAYNSDX-35(R/L)
2 / 2 total results
Filter items
- For upward-opening flap doors.
Built-in damper causes flap to close gently preventing slamming.
Built-in catch holds flap in fully opened position position.
Can also be used with concealed, piano, or butt hinges.
Depending on installation position, opening angle can be set to 80°, 90° or 100°.
Two stop version also available (adds another stop at either 60°, 65° or 70° depending on installation position).
Successfully passed 30,000 open/close cycles in a private test.
Closing speed adjustable.
Videos
Related Information
Spec Table
Body
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
NSDX-GZ | 180-109-459 | |||
NSDX-CZ | 180-109-460 | |||
NSDX-AZ | 180-109-019 | |||
NSDX-SZ | 180-109-032 | eShop |
Sold Separately
CAD download
Body
Item Name |
---|
NSDX-35L |
NSDX-35R |
Sold Separately
Item Name |
---|
NSDX-GZ |
NSDX-CZ |
NSDX-AZ |
NSDX-SZ |
Sold Separately
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)
Loading