- U3012HL
MULTI-ANGLE LID STAY (W/ LOCK)U3012HL
1 / 1 total results
Filter items
- Locks the lid at multiple angles with the lock lever.
Slide the lever to lock / unlock.
The locking mechanism prevents accidental fall of the flap.
Can be used singly or in pairs.
Non-Handed.
Door opening angle: Max. 100°
Recommended door size:
Height : Max. 2000 mm.
Width : 600 - 910 mm.
Thickness : 25 - 45 mm.
Weight : Max. 20 kg.
Spec Table
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Tension Force kgf/pc
-
Max Extendible Length
-
- -
-
Load Capacity kgf/pc
-
RoHS 2
-
