SPLIT CABLE GROMMETCHC-S
12 / 12 total results
- — Can be split into two parts for easy cable replacement. Even when exchanging with cables which have bigger plugs than the grommet, there is no need to take apart them.
— Non-split model (CHC) is also available. - [Cable Diameter]
- — CHC-S18: 12 to 14 mm (LAN cable and RJ45 connector)
— CHC-S22: 15 to 18 mm (USB cable)
— CHC-S26: 18 to 22 mm (HDMI cable)
*Please check with actual cables before use.
Videos
Drawings / Illustrations
Spec Table
Body
Old model: CHC-18
CAD download
Body
Item Name |
---|
CHC-S18DN |
CHC-S18GC |
CHC-S18DB |
CHC-S18BL |
CHC-S22DN |
CHC-S22GC |
CHC-S22DB |
CHC-S22BL |
CHC-S26DN |
CHC-S26GC |
CHC-S26DB |
CHC-S26BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
CHC-S18DN | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-028-378 |
|
CHC-S18GC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-028-379 |
|
CHC-S18DB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-028-380 |
|
CHC-S18BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-029-799 |
|
CHC-S22DN | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-356 |
|
CHC-S22GC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-357 |
|
CHC-S22DB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-358 |
|
CHC-S22BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-359 |
|
CHC-S26DN | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-360 |
|
CHC-S26GC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-361 |
|
CHC-S26DB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-362 |
|
CHC-S26BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-045-363 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/28)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/28)
Note
— Note that scratches on the black type may become conspicuous. Please handle it with care during installation.
— Do not change the combination of the split parts.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Installation Hole Dimension l
-
- -
-
Installation Hole Dimension d
-
- -
-
Outer Dimensions L
-
- -
-
Outer Dimension D
-
- -
-
Suitable Door Thickness
-
- -
-
Lid Slot Width A
-
- -
-
Max Door Thickness
-
- -
-
Min Door Thickness
-
- -