- Furniture and Architectural Hardware
- BRACKETS AND SHELVING SYSTEMS
- SHELF ORGANIZERS
SHELF ORGANIZERS
Shelf Standards are small hook like pins that allow you to quickly change the placement and size of shelves. Because shelves can be quickly reorganized, they are ideal for environments that involve consistent rearrangement. Designed to be unobstrusive and occupy minimal space, shelf standards are both functional and visually appealing. For heavier loads, heavy duty Shelf Standards are also available. Shelf Standards are available in Stainless Steel and Aluminium.
Category search results
Filter items
No results
The search filters you have entered have resulted in 0 results. To reset the search, please click on the button below:
-
Type
-
-
Load Capacity kgf/pc
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/4pcs
-
Finish/Colour
-
Material
-
-
Shelf Standard Length
-
-
Profile Thickness
-
-
Plasterboard installation
-
Application Type
-
-
Extra Features
-
-
Series
-
-
Required Shelf Standards
-
-
Board Depth (mm)
-
-
RoHS 2
-
-
CAD
-
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
