Enhancing the Design, Safety, and Functionality of Diagnostic Equipment

Recommended Products to Improve the Design, Safety, and Performance of Specimen and Laboratory Testing Equipment

Recommended Products for Specimen Testing Equipment

Recommendations for Large-Scale Specimen Testing Equipment

  • MONITOR ARM
    KA-T100S50-W/P

    Prevents chatter during operation.

    See more info

  • DRAWER SLIDES

    Closes quietly and absorbs impact. Ideal for units used to retrieve specimens.

    See more info

  • LEVELING GLIDE
    ADWS, ADWHS

    Superior ease of installation and durability.

    See more info

  • MONOFLAT
    LIN-X HINGE

    Allows the door to open with about half the projection of a standard hinged door, providing space-saving opening and closing in tight spaces.

    See more info

  • TB Handles

    Combining ease of grip and stylish design. Available in a wide range from small to large sizes.

    See more info

  • LIFT ASSIST HINGES

    Assists with the opening and closing of heavy doors, making operation easier.

    See more info

Recommendations for Desktop and Small-Scale Equipment

  • TORQUE HINGES

    Various options, including one-way and assistive functionality, along with adjustable versions, ensure excellent operability.

    See more info

  • MINI SLIDE
    SCR3

    Ideal for drawers in units used for storing specimens.

    See more info

  • SEALED MAGNETIC CATCH
    MC-MS45

    Helps suppress spring-back in torque hinges.

    See more info

  • TB Handles

    Elegant, simple lines blend seamlessly with equipment design.

    See more info

  • MINI CAM LOCK
    NAL-S

    Prevents theft of specimens.

    See more info

  • LEVELING GLIDE
    TG

    Slim, unobtrusive, and made from non-slip material.

    See more info

Recommended Products for Laboratory Testing Devices

Recommendations for Large-Scale Specimen Testing Equipment

  • MULTI-ROLLER LINEAR GUIDE
    MLG20

    Ideal for internal unit drawers.
    No ball creep, and compatible with electric units.

    See more info

  • LEVELING GLIDE
    ADWS, ADWHS

    Excellent ease of installation and durability.

    See more info

  • SOFT-CLOSE HINGE
    HG-JV65-U-LGR

    Soft-closes large doors quietly.

    See more info

  • TB Handles

    Combining ease of grip and stylish design.

    See more info

  • 3-WAY ADJUSTABLE CONCEALED HINGE
    HES3D-120

    Closes doors in a special trajectory with no visible hinge from the outside. Equipped with three-dimensional adjustment for improved installation flexibility.

    See more info

Recommendations for Desktop and Small-Scale Equipment

  • MICRO DETENT HINGE
    MPH-30

    Holds small doors at a set angle.

    See more info

  • LEVELING GLIDE
    TG

    Slim, unobtrusive, and made from non-slip material.

    See more info

  • EXTRUDED ALUMINIUM HANDLE
    HA-RU

    The design includes thoughtful details, such as anti-slip features at the tip, ensuring better usability.

    See more info

  • ONE WAY CONCEALED TORQUE HINGE
    HG-TQWA15

    Torque is generated in only one direction, enabling smooth operation.

    See more info

  • MAGNETIC CATCH
    MC-158, MC-159

    Ideal for simple lid/door retention, with an ultra-thin profile.

    See more info

  • FULL EXTENSION SOFT-CLOSE SLIDE
    4670

    Ideal for drawer units used to store specimens.

    See more info

Other Product Recommendations

SPRING-ASSIST
TORQUE HINGE
With the assist function, the lid or door can be gently lifted while allowing for free-stop control as it closes. Provides exceptional operability with no noticeable torque resistance.

See more info
Selection Tool & Torque Calculation

CONCEALED HINGE
360
The hinge's axis is hidden, providing a sleek appearance. Passed 200,000 internal open/close tests, and the damper features Japan's first five-step adjustment, allowing selection of the optimal closing speed after door installation.

See more info

CONCEALED HINGE
R
The hinge axis is concealed, enhancing the device's design aesthetics.

See more info
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
You seem to be visiting from United States of America. Sugatsune America serves your location.