Airline Industry Hardware Solutions

Solutions by Scene

Seat Area

  1. MAGNETIC CATCH
    MC-158, MC-159

    Sleek and space-saving magnetic catches, perfect for holding doors and lids.

  2. DUAL AXIS TORQUE HINGE
    HG-TMH

    Ideal for folding tables in shops, trains, caravans, and more. Opens up to 180°, with shafts that do not protrude when fully open or closed.

  3. TORQUE HINGE
    HG-TI10-2

    Greaseless Torque Hinge. Insertable type for installation into a pre-existing slot or housing. Ideal for adjusting the angle of seatback monitors.

  4. RECESSED HOOK

    Offers a wide variety of options to match any interior.

Lavatory

  1. MAGNETIC CATCH
    MC-YN003

    Compact magnetic catch for efficient use in limited spaces, ideal for holding doors and lids closed.

  2. MULTI-PURPOSE LID
    (W/DAMPER)

    Equipped with a damper to prevent finger pinching.

  3. RECESSED HOOK

    Offers a wide variety of options to match any interior.

  4. TORQUE DAMPER
    UDH

    Torque hinge with a slow-down mechanism, ideal for toilet seats and lids.

  5. TORQUE HINGE
    HG-TI10-2

    Designed for seamless installation into pre-existing slots or housings, this hinge is perfect for doors and lids of amenity storage spaces.

Galley

  1. PUSH LOCK FASTENERS
    AND KNOB FASTENERS

    Secure and easy-to-use locking mechanisms, ideal for inspection panels.

  2. 3/4 EXTENSION SLIDE
    ESR1

    Allows the drawer to stop at any position and detach easily. Perfect for cart drawers.

  3. RECESSED PULL
    UTZ-130

    Space-saving and ergonomic handles, ideal for cart handles.

  4. ADJUSTABLE SOFT-DOWN STAY
    NSDX-35(R/L)

    Provides controlled, gentle opening for drop-down doors.

  5. OLYMPIA Concealed Hinges
    360

    Passed in-house durability tests with 200,000 open/close cycles. Features one-touch installation and allows easy door attachment and removal.

  6. QUICK RELEASE HINGE
    HG-OT

    Allows easy detachment and reattachment for maintenance.

Other Recommendations

HES Concealed Hinge Series

Ideal for storage compartments around seating areas. The hidden hinge design provides a clean and seamless look.

See more info

KNUCKLE CATCH
JC-24, JC-26

Made from specialised small-scale resin, these catches minimise rattling for small doors and lids such as amenity boxes.

See more info