- Industrial Component Hardware
- MISCELLANEOUS
- CABLE GROMMETS
- LS50F, LS60F
CABLE GROMMETLS50F, LS60F
6 / 6 total results
Filter items
- — One-touch easy installation on sheet metal.
— Folding flap can close the opening when not in use.
— Can be used for thickness from 0.8 to 2.0 mm.
— Uses flame retardant material rated UL94V-0. - Application
- Operation consoles, steel cabinets , self-checkout
Videos
Portfolio
Images
Drawings / Illustrations
Spec Table
Body [[LS50F] Hole diameter: 45 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS50F-WT | 210-045-891 | |||
LS50F-GR | 210-045-892 | |||
LS50F-BL | 210-045-893 |
Body [[LS60F] Hole diameter: 55 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS60F-WT | 210-045-894 | |||
LS60F-GR | 210-045-895 | |||
LS60F-BL | 210-045-896 |
CAD download
Body [[LS50F] Hole diameter: 45 mm]
Item Name |
---|
LS50F-WT |
LS50F-GR |
LS50F-BL |
Body [[LS60F] Hole diameter: 55 mm]
Catalogue
Note
Cannot be installed on wood boards.
Category
- Industrial Component Hardware
- MISCELLANEOUS
- CABLE GROMMETS
- LS50F, LS60F
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Installation Dimensions d
-
- -
-
Installation Hole Dimension l
-
- -
-
Slit Width A
-
- -
-
Slit Width B
-
- -
-
Outer Dimension D
-
- -
-
RoHS 2
-
-
CAD
-
Loading