Filter items

Spec Table

Image Item Name Item Code Purchase Quotation
IND10-WT 140-050-189
Image Item Name Purchase Item Code Quotation RoHS Colour Magnetic Force N Magnetic Force kgf D1 D2 D3 H1 H2 Recommended Hole Dia. Min. Door Thickness Body Material Type Mounting Direction EAN Carton Weight (g)

IND10-WT

140-050-189

White

14

1.4

14

11

12

11.7

11

11.5(±0.25)

4.5

Polypropylene (PP)

Standard

Round

4510932017756

900

2.5

Slide to See More

CAD download

Item Name
IND10-WT
Item Name 2D 3D Others RoHS Item Code
IND10-WT DXF DWG SAT IGES X_T STEP 3DPDF

140-050-189

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Magnetic Force N
Length L
  • -
Width W
  • -
Height H
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More