DRAWER SLIDEC203V
14 / 14 total results
- ●The slides are mounted to the underside of drawers or decks.
●Hidden from view when opened, unlike side-mount slides.
●The outer member can be removed by operating the lever.
●The main body is only 19.5 mm thick. - Application
- ●Showcase for jewelry, watches, etc. in the store
●Cupboard, etc. in hotel - Recommended Screw
- ●Outer member: M4-binding head screw, M4 truss head screw
●Inner member: M5-binding head screw, M5 truss head screw
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body
Sold in unit of one piece.
CAD download
Body
Item Name |
---|
C203V-30L |
C203V-30R |
C203V-35L |
C203V-35R |
C203V-40L |
C203V-40R |
C203V-45L |
C203V-45R |
C203V-50L |
C203V-50R |
C203V-55L |
C203V-55R |
C203V-60L |
C203V-60R |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
C203V-30L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-244 |
C203V-30R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-245 |
C203V-35L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-246 |
C203V-35R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-247 |
C203V-40L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-248 |
C203V-40R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-249 |
C203V-45L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-250 |
C203V-45R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-251 |
C203V-50L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-252 |
C203V-50R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-253 |
C203V-55L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-254 |
C203V-55R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-255 |
C203V-60L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-256 |
C203V-60R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-036-257 |
Catalogue
Note
●Be sure to read the cautions.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
Back Travel Length
-
Height H
-
- -
-
Width W
-
- -
-
RoHS 2
-
-
CAD
-
