- 149FN
PUSH LOCK FASTENER149FN
4 / 4 total results
push-to-lock,push-action fastener,access fastener,push button latch
- —Just push in the pin to lock and rotate its head to remove. An easily operated fastener for definite connection.
—Lock can be opened just by rotating the pin head 90° to left or right with a screwdriver.
—Composed of two parts (plug body and socket), each with one-touch installation.
Drawings / Illustrations
-
Show all
-
Show all
[Application Example]
-
Show all
-
Show all
[Plug Selection]
Ⓐ Plug board thickness T1 is thin (0.6 - 2.2mm) -
Show all
Ⓑ Clearance C between plug board thickness T1 and socket board thickness T2
-
Show all
Ⓒ No clearance C between plug board thickness T1 and socket board thickness T2
-
Show all
[Plug]
Installation Dimensions -
Show all
Mounting Hole Dimensions
-
Show all
[Socket]
-
Show all
Mounting Hole Dimensions: When board thickness T2=1.2 - 2.5
-
Show all
Mounting Hole Dimensions: When board thickness T2=2.6
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
149FN-1-2 | 120-052-835 | eShop |
![]() |
![]() |
149FN-1-3 | 120-052-836 | eShop |
![]() |
![]() |
149FN-2-2 | 120-052-837 | eShop |
![]() |
![]() |
149FN-2-3 | 120-052-838 | eShop |
![]() |
CAD download
Body
Item Name |
---|
149FN-1-2 |
149FN-1-3 |
149FN-2-2 |
149FN-2-3 |
Catalogue
Note
—For horizontal use only. Use for sideways or ceiling mounting, with load directly applied to the body, may cause damage.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Tensile Load (N)
-
Shear Load (N)
-
RoHS 2
-
-
CAD
-
