ZL-1507

STAINLESS STEEL DOOR HANDLEZL-1507

6 / 6 total results

Filter items

—The curving design is sharp.
—Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
—Made of highly corrosion resistant SUS316.
—Can be installed on both sides of glass, metal or wooden doors. Can also be installed on a single side of glass, wood or metal doors.
Specification
—Dual side handle sets ZL-1507-WN are attached by ZL-1507-OS (for the outside) and ZL-1507-IS (for the inside).
Accessories
—ZL-1507-IS (single side specs): Hex key, hex socket set screw, mounting bracket
ZL-1507-WN (dual side specs): Hex key, bolt set
Optional item
—Bracket ZL-1507-R

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-1507-OS-192 100-048-619
eShop
ZL-1507-IS-192 100-048-620
eShop
ZL-1507-OS-320 100-048-621
eShop
ZL-1507-IS-320 100-048-622
eShop
ZL-1507-OS-640 100-048-623
eShop
ZL-1507-IS-640 100-048-624
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

ZL-1507-OS-192

eShop

100-048-619

4510932194280

ZL-1507-IS-192

eShop

100-048-620

4510932194297

ZL-1507-OS-320

eShop

100-048-621

4510932194303

ZL-1507-IS-320

eShop

100-048-622

4510932194310

ZL-1507-OS-640

eShop

100-048-623

4510932194327

ZL-1507-IS-640

eShop

100-048-624

4510932194334

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
ZL-1507-R 100-048-634
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

ZL-1507-R

eShop

100-048-634

4510932194389

Slide to See More


CAD download

Body

Item Name
ZL-1507-OS-192
ZL-1507-IS-192
ZL-1507-OS-320
ZL-1507-IS-320
ZL-1507-OS-640
ZL-1507-IS-640
Item Name 2D 3D RoHS Item Code
ZL-1507-OS-192 DXF DWG SAT IGES X_T STEP

100-048-619

ZL-1507-IS-192 DXF DWG SAT IGES X_T STEP

100-048-620

ZL-1507-OS-320 DXF DWG SAT IGES X_T STEP

100-048-621

ZL-1507-IS-320 DXF DWG SAT IGES X_T STEP

100-048-622

ZL-1507-OS-640 DXF DWG SAT IGES X_T STEP

100-048-623

ZL-1507-IS-640 DXF DWG SAT IGES X_T STEP

100-048-624

Slide to See More

Optional Parts

Item Name
ZL-1507-R
Item Name 2D 3D RoHS Item Code
ZL-1507-R DXF DWG SAT IGES X_T STEP

100-048-634

Slide to See More

Catalogue

Note

—Screws are not included in ZL-1507-OS and ZL-1507-IS. Prepare screws suitable for the door specifications.
—Bore holes with ±1 mm tolerance.
—While dimensions and installation are not expected to change, there may be changes to the internal structure. Please take note.
—When installing on a door outside the applicable thickness range, prepare separate bolts.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Depth
  • -
Grip Thickness (mm)
  • -
Load Capacity kgf
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More