- HG-TE
TORQUE HINGEHG-TE
5 / 5 total results
Filter items
- Free Stop
friction hinge, Positioning hinges, position controle
- —Holds the lid or cover at any angle.
—Can be used horizontally or vertically.
—Optional cover conceals the screw part. - Specification
- —Operating temperature: -10°C ~ 50°C
- Application
- —Acoustic equipment, FA equipment, various automatic devices, medical equipment, analytical instruments
- Optional item
- —Cover
Related Information
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-TE03 | 170-048-663 |
![]() |
|
![]() |
HG-TE08 | 170-048-664 |
![]() |
|
![]() |
HG-TE15 | 170-048-665 |
![]() |
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are aligned.
—Mount the lid on the movable body.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Mounting Position
-
-
Length L
-
- -
-
Width W
-
- -
-
Main Material
-
-
Main Finish
-
-
RoHS 2
-
-
CAD
-
