HG-TQS15

ONE WAY TORQUE HINGEHG-TQS15

2 / 2 total results

Filter items

friction hinge, position controle

  • ONE WAY TORQUE HINGE
  • HG-TQS15
  • Free Stop

friction hinge, position controle

—Friction in one direction only: Allows for frictionless handling of the doors in the opposite direction.
—Can be used horizontally or vertically.
Application
—Medical equipment, inspection equipment, various automatic devices
Recommended Screw
—M5 screws

Videos

Related information

Drawings / Illustrations

  • [Dimensions]
  • [Aluminium Installation Frame]
    Available for installation on aluminium frames of □30 or less.
  • [Application Example]
  • [Torque Direction and Free-stop Range]

Spec Table

Body

Image Item Name Item Code Quotation
HG-TQS15-A 170-049-851
HG-TQS15-B 170-046-655
Image Item Name Item Code Quotation RoHS Torque N/m per 1 Tolerance N/m/1 Torque kgf.cm/1 Tolerance kgf.cm/1 Main Material Main Finish Hinge Type Mounting Direction Length L Width W Product Type Type Operation Type Aluminium Frame Size Aluminium Frame Groove Width EAN Weight (g)

HG-TQS15-A

170-049-851

1.5

(+40%)(-20%)

15.3

(+40%)(-20%)

Stainless Steel (SUS304)

Gloss Barrel Polished

Butt Hinge Type

Horizontal
Vertical

61

46

Hinge

Hinge Opening Direction Torque Generation Type

One Way Type

20
30

6
8
10

4510932194464

89

HG-TQS15-B

170-046-655

1.5

(+40%)(-20%)

15.3

(+40%)(-20%)

Stainless Steel (SUS304)

Gloss Barrel Polished

Butt Hinge Type

Horizontal
Vertical

61

46

Hinge

Hinge Closing Direction Torque Generation Type

One Way Type

20
30

6
8
10

4510932216036

89

Slide to See More

CAD download

Body

Item Name
HG-TQS15-A
HG-TQS15-B
Item Name 2D 3D Others RoHS Item Code
HG-TQS15-A DXF DWG SAT IGES X_T STEP 3DPDF

170-049-851

HG-TQS15-B DXF DWG SAT IGES X_T STEP 3DPDF

170-046-655

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".
—Set a stopper in free-swing range (see the figure below for details).
—When installing, ensure that both hinge shafts are aligned.
—In consideration of torque decrease due to aging, temperature, humidity, etc., the torque at shipping is set relatively high.
—A caution sticker is attached to keep the hinge from opening and closing during transport. Remove when installing the product.
—Install a catch or latch as well to keep lids or doors from sagging open.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • ONE WAY TORQUE HINGE HG-TQS15

×
Filter
Filter items
Search Clear All ×
Hinge Type
Length L
  • -
Width W
  • -
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More