HG-TQM30

MULTI-ONE WAY TORQUE HINGEHG-TQM30

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle

  • MULTI-ONE WAY TORQUE HINGE
  • HG-TQM30

  • Free Stop

friction hinge, Positioning hinges, position controle

●Friction in one direction only. This allows for frictionless handling of doors in the opposite direction.
●Surface mount hinges, corner hinges, back hinges, etc., can be used for various applications.
Application
●OA equipment, medical equipment, liquid crystal monitor

Related Information

Drawings / Illustrations

  • Locus Chart
  • Definition of Torque Generation Direction
  • Installation

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TQM30A 170-054-855
eShop
HG-TQM30B 170-054-856
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N/m #Torque/Tolerance N/m Torque kgf.cm #Torque/Tolerance kgf.cm Type Mounting Direction Material Operation Type Length L (mm) Width W (mm) EAN Weight (g)

HG-TQM30A

eShop

170-054-855

3

(±20%)

30.6

(±20%)

Hinge Closing Direction Torque Generation Type

Horizontal
Vertical

Stainless Steel

One-way Torque Hinge

62

43

4510932228220

125

HG-TQM30B

eShop

170-054-856

3

(±20%)

30.6

(±20%)

Hinge Opening Direction Torque Generation Type

Horizontal
Vertical

Stainless Steel

One-way Torque Hinge

62

43

4510932228237

125

Slide to See More


CAD download

Body

Item Name
HG-TQM30A
HG-TQM30B
Item Name 2D 3D Others RoHS Item Code
HG-TQM30A DXF DWG SAT IGES X_T STEP 3DPDF

170-054-855

HG-TQM30B DXF DWG SAT IGES X_T STEP 3DPDF

170-054-856

Slide to See More

Catalogue

Note

●Please be sure to check the handling precautions.
●HG-TQM30B hinge is temporarily secured with a holding seal to prevent movement during installation. Remove the seal after the hinge has been properly mounted. Removing the seal prematurely will cause the hinge to move, potentially rendering it immobile.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Main Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More