- SNS35S-CV
ALL STAINLESS STEEL DRAWER SLIDESNS35S-CV
9 / 9 total results
- ● We use low particle emissions grease (NSK Ltd. LG2), which is suitable for cleanroom environments.
● This is a stainless steel drawer slide with a height of 35.3mm. - Application
- ● Cleanrooms, Semiconductor, Liquid Crystal
- Recommended Screw
- ● M4 Pan Head Screw, or Nominal 4 Pan Head Tapping Screw
Drawings / Illustrations
Spec Table
Body
CAD download
Body
Item Name |
---|
SNS35S-40CV |
SNS35S-65CV |
SNS35S-45CV |
SNS35S-50CV |
SNS35S-55CV |
SNS35S-60CV |
SNS35S-70CV |
SNS35S-30CV |
SNS35S-35CV |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SNS35S-40CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-280 |
SNS35S-65CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-285 |
SNS35S-45CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-281 |
SNS35S-50CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-282 |
SNS35S-55CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-283 |
SNS35S-60CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-284 |
SNS35S-70CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-286 |
SNS35S-30CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-278 |
SNS35S-35CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-279 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Drawer Slide Type
-
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
Back Travel Length
-
Height H
-
- -
-
Width W
-
- -
-
Material
-
-
Unique Features
-
-
RoHS 2
-
-
CAD
-
