HTS

ROTATING PLATEHTS

1 / 1 total results

Filter items
  • ROTATING PLATE
  • Offset Load Supported
  • HTS

Turntable, SwivelPlate

●Industrial rotating plate that withstands offset load.
●Rotates 360°, with a friction function.
●Centre hole for cable management.
Specification
●Operating temperature: 0 - 40°C
Application
●Operating panels and LCDs in machine tools, food processing machinery, etc.

Videos

Drawings / Illustrations

  • Clearance Dimensions
    Minimum Height Clearance: 1 mm.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HTS-165 170-055-287
eShop
Image Item Name Purchase Item Code Quotation RoHS (technical) specification Material Finish Vertical load N Vertical load kgf EAN Box

HTS-165

eShop

170-055-287

Unlocked.

Steel/polyacetal (POM)

Bright chromate treatment (trivalent)

1470

150

4510932229043

10

Slide to See More


CAD download

Body

Item Name
HTS-165
Item Name 2D 3D Others RoHS Item Code
HTS-165 DXF DWG SAT IGES X_T STEP 3DPDF

170-055-287

Slide to See More

Catalogue

Note

●Ensure that there is no contact between the mounting screws and the fixing nut.
●Ensure a minimum 1 mm clearance for rivet protrusions using a sheet metal cutout or similar (minimum hole diameter: φ75).

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • ROTATING PLATE HTS Offset Load Supported

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More