HG-JC70

SOFT CLOSE BI-FOLDING HINGEHG-JC70

1 / 1 total results

Filter items
  • SOFT CLOSE BI-FOLDING HINGE
  • HG-JC70

  • Passed Private 40K Cycle Test
  • Soft Close
●Centre hinge for folding doors. When closing, the damper force allows for slow closing.
●The door closing speed can be adjusted with a hex key.
●The pull-in function gently retracts the door until it is completely closed.
Application
●Interior folding doors
Accessories
●Countersunk tapping screws 3.5 x 20

Videos

In Use

Images

Related Information

Drawings / Illustrations

  • Show all

  • Show all

    Cut Out Dimensions
    *Symmetrical

  • Show all

    Range of Motion
    *Closes slowly until completely shut.

  • Show all

    Door Closing Speed Adjustment
    The door closing speed can be adjusted with a hex key (nominal 2.5).

  • Show all

    Installed Hinge
    Installed by mortising the inside of the folding door.

  • Show all

    Application Example
    3 hinges per set of folding doors (2 doors).

  • Show all

    Conditions for Using One Set of Folding Doors (Two Doors)

  • Cut Out Dimensions
    *Symmetrical
  • Range of Motion
    *Closes slowly until completely shut.
  • Door Closing Speed Adjustment
    The door closing speed can be adjusted with a hex key (nominal 2.5).
  • Installed Hinge
    Installed by mortising the inside of the folding door.
  • Application Example
    3 hinges per set of folding doors (2 doors).
  • Conditions for Using One Set of Folding Doors (Two Doors)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-JC70-BL 250-056-741
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Adaptation door width mm / 3 pcs. Applicable door height mm / 3 pcs. Door mass kg/3 doors Applicable door width mm Applicable door height mm Length L Width W Damper hinge shape EAN Box Carton Weight (g)

HG-JC70-BL

eShop

250-056-741

Black

Max. 450

Max. 2700

Max. 15

Max. 450

Max. 2700

69.5

93.8

for opening horizontally

4510932230629

12

72

102

Slide to See More


CAD download

Body

Item Name
HG-JC70-BL
Item Name 2D 3D Others RoHS Item Code
HG-JC70-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-056-741

Slide to See More

Catalogue

Note

●Adjust the closing speed of the door after removing the hinges from the door. For adjustments with the hinges still attached, refer to the machining diagram below.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SOFT CLOSE BI FOLDING HINGE HG-JC70

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More