EBN

FOLDING BRACKETEBN

6 / 6 total results

Filter items
  • FOLDING BRACKET
  • EBN

●Can be folded when not in use, allowing full use of space.
●Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
●Keeps in folded position and has click sound when fully closed.
●By using the optional EBD, you can make it a Soft Close type.
●EBN-303 can also be used with the EBN-303-DA (built-in damper type).
●Can be used in conjunction with the EBN-DA (built-in damper
type) , excluding the EBN-200 model.
●No hinges are needed.
●This product is the successor to the EB model. It cannot be used in conjunction with the EB.
●The access hole has been added, making it easier to install.
Application
●Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
Accessories
●EBN-200, EBN-200-BL:
 Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (2 each)
 EBN-303, EBN-303-BL, EBN-317, EBN-317-BL:
 Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
Optional item
●Damper for EB folding bracket EBD
●Folding bracket EBN-DA (built-in damper)

Videos

Drawings / Illustrations

  • Show all

    Access hole added.

  • Access hole added.
  • Be careful not to get fingers caught in this space when folding.

Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.

For all other countries, please request a price quote by clicking the icon.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EBN-200-SL 120-057-207
eShop
EBN-200-BL 120-057-208
eShop
EBN-303-SL 120-057-209
eShop
EBN-303-BL 120-057-210
eShop
EBN-317-SL 120-057-213
eShop
EBN-317-BL 120-057-214
eShop
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish A B C D F G H K d Holes Load Capacity N/1pc Load Capacity kgf/1pc Projection Length Shape Colour [Web Filtering] shape E J EAN Box Weight (g)

EBN-200-SL

eShop

120-057-207

Stainless Steel (SUS304)

Electro Polished

116

201

20

155

29

21

80

28.5

5

4

1716

175

201 - 300mm

Folding

Silver

-

-

-

4510932231282

20

332

EBN-200-BL

eShop

120-057-208

Stainless Steel (SUS304)

Black

116

201

20

155

29

21

80

28.5

5

4

1716

175

201 - 300mm

-

Black

Folding

-

-

4510932231299

20

332

EBN-303-SL

eShop

120-057-209

Stainless Steel (SUS304)

Electro Polished

165

306

20

107

29

38

45

28.5

5.6

6

1471

150

301 - 400mm

Folding

Silver

-

156

67

4510932231305

20

500

EBN-303-BL

eShop

120-057-210

Stainless Steel (SUS304)

Black

165

306

20

107

29

38

45

28.5

5.6

6

1471

150

301 - 400mm

Folding

Black

-

156

67

4510932231312

20

500

EBN-317-SL

eShop

120-057-213

Stainless Steel (SUS304)

Electro Polished

171

318.5

24

108

36

38

45

30

6

6

1961

200

301 - 400mm

Folding

Silver

-

156

67

4510932231343

20

750

EBN-317-BL

eShop

120-057-214

Stainless Steel (SUS304)

Black

171

318.5

24

108

36

38

45

30

6

6

1961

200

301 - 400mm

-

Black

Folding

156

67

4510932231350

20

750

Slide to See More


CAD download

Body

Item Name
EBN-200-SL
EBN-200-BL
EBN-303-SL
EBN-303-BL
EBN-317-SL
EBN-317-BL
Item Name 2D 3D Others RoHS Item Code
EBN-200-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-207

EBN-200-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-208

EBN-303-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-209

EBN-303-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-210

EBN-317-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-213

EBN-317-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-214

Catalogue

Note

●Used in pairs. (Shelf width: Max. 1300 mm)
●Be careful not to get fingers caught in the bracket.
●Use a screwdriver with a length of at least 100 mm for installation EBN-303, EBN-303-BL, EBN-317, EBN-317-BL.
●Make sure the release lever is attached to bottom of the shelf for correct installation.
●Please make sure the wall can sustain the load.
●Please exercise caution not to deform the aluminium frame by over-tightening when attaching it.

Category

Your Recently Viewed Items

You have no recently viewed products.

×
  • Heavy Duty Stainless Steel Folding Bracket EB combination with EBD bracket

  • FOLDING BRACKET EBN EBN-DA

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Projection Length
Finish
Shape
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
AI Enhanced Search Minimize Icon
Search for a product, or ask a question about Sugatsune.
Send Button
*AI can make mistakes.
Back to site
AI Enhanced Search
Start