1-2211

STAINLESS STEEL VENTILATOR1-2211

1 / 1 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • 1-2211

Screw fixing type.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1-2211 I 210-172-013
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Method EAN Box Weight (g)

1-2211 I

210-172-013

Stainless Steel (SUS316)

Satin

3700

Square

105

215

Surface Mount

4510932035729

20

154

Slide to See More


CAD download

Body

Item Name
1-2211 I
Item Name 2D 3D Others RoHS Item Code
1-2211 I DXF DWG SAT IGES X_T STEP 3DPDF

210-172-013

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Outer Dimension D
  • -
Outer Dimension L
  • -
Finish
Max Exhaust Area mm2
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More