- 100-04-30
MOUNTING PLATE100-04-30
1 / 1 total results
Filter items
- MOUNTING PLATE
- System 30
- 100-04-30
- 100 Series
Discontinued
- Standard height: 0mm
- Recommended Screw
- —Size 3.5 tapping screw or wood screw (do not use countersunk head screws)
Spec Table
Body
CAD download
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
Number of Screw Holes
-
-
Pitch of Holes
-
-
Thickness of Plate
-
-
RoHS 2
-
-
CAD
-
