100-04A-W-30-2

MOUNTING PLATE100-04A-W-30-2

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • System 30/+2 mm Thick
  • 100-04A-W-30-2
  • 100 Series
Discontinued
Overlay and height adjustable (±1.5).
Height: 2mm
Used to make overlay 2mm smaller.
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-04A-W-30-2 160-074-158
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Main Material Hinge Type Series EAN Carton Weight (g)

100-04A-W-30-2

160-074-158

Zinc Alloy (ZDC)/Steel

Satin Chrome/Coloured Chromate

3

30

2mm

Zinc Alloy (ZDC)

Mounting Plate

100 Series

4510932020848

800

35

Slide to See More


CAD download

Body

Item Name
100-04A-W-30-2
Item Name 2D 3D RoHS Item Code
100-04A-W-30-2 DXF DWG SAT IGES X_T STEP

160-074-158

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
Number of Screw Holes
Pitch of Holes
Thickness of Plate
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More