- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (EUROPEAN HINGES)
- 100-P3A-SUS304B
- 100-P3A-SUS304B
STAINLESS STEEL MOUNTING PLATE100-P3A-SUS304B
1 / 1 total results
Filter items
- STAINLESS STEEL MOUNTING PLATE
- Standard Type
- 100-P3A-SUS304B
- 100 Series (SUS)

- Overlay adjustable.
Standard height: 0mm - Recommended Screw
- —M4 binding head screw
Spec Table
Body
CAD download
Catalogue
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (EUROPEAN HINGES)
- 100-P3A-SUS304B
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
Number of Screw Holes
-
-
Pitch of Holes
-
-
Thickness of Plate
-
-
RoHS 2
-
-
CAD
-
