- Industrial Component Hardware
- HINGES
- CONCEALED HINGES
- 100-P4A-32-SUS304B
- 100-P4A-32-SUS304B
STAINLESS STEEL MOUNTING PLATE100-P4A-32-SUS304B
1 / 1 total results
Filter items
- STAINLESS STEEL MOUNTING PLATE
- System 32
- 100-P4A-32-SUS304B
- 100 Series (SUS)
- Overlay adjustable.
Standard height: 0mm - Recommended Screw
- —M4 binding head screw
Spec Table
Body
CAD download
Catalogue
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES
- 100-P4A-32-SUS304B
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
Number of Screw Holes
-
-
Pitch of Holes
-
-
Thickness of Plate
-
-
RoHS 2
-
-
CAD
-
Loading