1300GL

MILLION LOCK GLASS DOOR CAM LOCK1300GL

2 / 2 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

For single door application.
When turning reversible key clockwise by 360°, cam rotates by 90°.
Key is removable in locked and unlocked positions. 1310GL for which the key is not removable in unlocked position also available.
1 million key changes available. Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Keys can be shared with Million Lock series .

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1300GL-B 150-060-219
eShop
1300GL-D 150-001-056
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Min Glass Thickness Max Glass Thickness Key Changes Key Removeable Key Turn Angle Masterkey Function Key Shape Application Mounting Surface Locked Position Colour Total Lock Series Material Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

1300GL-B

eShop

150-060-219

Key Different

5

8

Over 30001

Both Locked and Unlocked

360°

Special Order

Dimple Key

Single Side Flaps

Glass

Key Removeable

Polished

Million Lock

Brass

Excellent

Lock

Lock for Glass Door

Single Side Flaps

4510932019217

12

60

140

1300GL-D

eShop

150-001-056

Key Alike

5

8

Over 30001

Both Locked and Unlocked

360°

Special Order

Dimple Key

Single Side Flaps

Glass

Key Removeable

Polished

Million Lock

Brass

Excellent

Lock

Lock for Glass Door

Single Side Flaps

4510932019224

12

60

140

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
1300GL-B
1300GL-D
Item Name 2D 3D Others RoHS Item Code
1300GL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-219

1300GL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-056

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More