1300SK

MILLION LOCK CAM LOCK1300SK

1 / 1 total results

Filter items

Ideal for cabinet of public toilet booth, etc.
Reversible key can be removed when locked and unlocked.
When turning the key clockwise by 360°, cam rotates by 90°.
1 Key Alike available. Key different type possible as special order (1 million key changes). Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Keys can be shared with Million Lock series.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1300SK-D 150-001-395
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Door Thickness Key Changes Main Material Max Door Thickness Key Shape Type Masterkey Function Old Item Code EAN Box Carton Weight (g)

1300SK-D

eShop

150-001-395

Key Alike

13

Over 30001

Brass

13

Dimple

Lock

None

150-060-858

-

12

60

115

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
TLF-ST03W 150-060-235
eShop
Image Item Name Purchase Item Code Quotation RoHS No. Part Name Material Finish / Colour Quantity Needed Name EAN

TLF-ST03W

eShop

150-060-235

[4]

Counter Plate for Double Swing Door

Polyamide (PA)

White

1pc

Counter Plate for Double Swing Door

4510932063975

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
1300SK-D
Item Name 2D 3D Others RoHS Item Code
1300SK-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-395

Slide to See More

Sold Separately

Item Name
TLF-ST03W
Item Name 2D 3D Others RoHS Item Code
TLF-ST03W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-235

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Main Material
Key Type
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More