2100GLK

GLASS DOOR CAM LOCK2100GLK

2 / 2 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

For glass single sliding doors. Ideal for showcase application, etc.
Available for both right and left swing door.
Key is removable only when locked.
12 key changes available.
Keys can be shared with 2100 Lock Series.

Related information

Spec Table

Body

Image Item Name Item Code Quotation
2100GLK-B 150-020-475
2100GLK-D 150-001-147
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Min Glass Thickness Max Glass Thickness Key Changes Main Material Key Removeable Key Turn Angle Application Mounting Surface Total Lock Series Key Shape Locked Position Colour Masterkey Function Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

2100GLK-B

150-020-475

Key Different

20

4

6

0 to 50

Brass

When Locked

90°

Single Side Swing Doors

Glass

2100

Double-sided

Key Not Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Single Side Swing Doors

4510932019453

12

120

75

2100GLK-D

150-001-147

Key Alike

20

4

6

0 to 50

Brass

When Locked

90°

Single Side Swing Doors

Glass

2100

Double-sided

Key Not Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Single Side Swing Doors

4510932019460

12

120

75

Slide to See More

CAD download

Body

Item Name
2100GLK-B
2100GLK-D
Item Name 2D 3D Others RoHS Item Code
2100GLK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-020-475

2100GLK-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-147

Slide to See More

Catalogue

Manuals

Instruction Manual 0523_2_2100glk_je.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More