2200QL

CABINET LOCK WITH INDICATOR2200QL

2 / 2 total results

Filter items

  • With Indicator
Only 45° rotation is needed to unlock/lock the door. Key automatically returns to original position.
With indicator: Unlocked - Blue, Locked - Red.
For drawer application.
Types for right-handed door also available by made to order.
300 key changes available.
Master Key system available at surcharge. (Max. 170 key changes/ Master Key.)
Keys can be shared with 2200 Lock Series.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2200QL-24-B 150-012-927
eShop
2200QL-24-D 150-001-371
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Key Changes Main Material Key Shape Suitable Door Thickness Key Removeable Key Turn Angle Application Type Mounting Surface Masterkey Function Locked Position Colour Total Lock Series Grade Old Item Code EAN Box Carton Weight (g)

2200QL-24-B

eShop

150-012-927

Key Different

21.8

51 to 500

Zinc Alloy (ZDC)

Double-sided

24

Both Locked and Unlocked

45°

Drawers

Surface Mount Lock

Wood

Special Order

Key Removeable

Silver

2200

Standard

-

4510932018760

12

60

200

2200QL-24-D

eShop

150-001-371

Key Alike

21.8

51 to 500

Zinc Alloy (ZDC)

Double-sided

24

Both Locked and Unlocked

45°

Drawers

Surface Mount Lock

Wood

Special Order

Key Removeable

Silver

2200

Standard

150-012-926

-

12

60

200

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
6810-SP 150-060-206
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Thickness Material EAN Box Carton Weight (g)

6810-SP

eShop

150-060-206

Cylinder Lock Related Product

White

2

ABS

4510932063920

150

1500

4.5

Slide to See More


CAD download

Body

Item Name
2200QL-24-B
2200QL-24-D
Item Name 2D 3D Others RoHS Item Code
2200QL-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-012-927

2200QL-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-371

Slide to See More

Sold Separately

Item Name
6810-SP
Item Name 2D 3D Others RoHS Item Code
6810-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-206

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Category

Your Recently Viewed Items

×
  • CABINET LOCK WITH INDICATOR 2200QL

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Main Material
Key Type
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More