251F, 151F

PUSH LOCK FASTENER251F, 151F

12 / 12 total results

Filter items

push-to-lock,push-action fastener,access fastener,push button latch

  • PUSH LOCK FASTENER
  • Large/Flush Type
  • 251F, 151F

push-to-lock,push-action fastener,access fastener,push button latch

Insert plug into socket and push to lock/unlock.
Resin and metal types available.
Flush locked design prevents snagging.
Fast and easy installation/removal of panel.
Locked cam prevents release by vibration.

Videos

Portfolio

Drawings / Illustrations

  • Show all

  • Show all

    ( ) dimension for 151F

  • Show all

    [Preparation (Plug)]
    Board thickness T1=0.6–7 (0.8–8)
    ( ) dimension for 151F

  • Show all

    [Preparation (Socket)]
    Countersink hole
    Board thickness T2=2.2–5 (2.5–7.2)

    ( ) dimension for 151F

  • Show all

    Board thickness T2=0.6–2.2

  • Show all

    [Straight hole]
    Board thickness T2=0.6–2.7 (0.8–4.8)
    ( ) dimension for 151F

  • Show all

  • Show all

    Countersunk hole

    In case of clearance C=0~2.2(0~2.5), grip dimension G=T1+C+0.7

    How to select

    In case of T1=1, C=0.7 and T2=3, grip dimension G=1+0.7+0.7=2.4

    Set item name...251F-02-3

  • Show all

    Straight hole 1

    In case of clearance C=2.3 or more, grip dimension G=T1+C-1.4

    How to select

    In case of T1=1, C=2.5 and T2=1, grip dimension G=1+2.5-1.4=2.1

    Set item name...251F-02-3

  • Show all

    Straight hole 2

    In case of clearance C=2.5 or more, grip dimension G=T1+C-1.7

    How to select

    In case of T1=1, C=2.5 and T2=1, grip dimension G=1+2.5-1.7=1.8

    Set item name...151F-01-2

  • Show all

    Consists of four parts: “plug", “ring” , “socket” and “nut” .

  • ( ) dimension for 151F
  • [Preparation (Plug)]
    Board thickness T1=0.6–7 (0.8–8)
    ( ) dimension for 151F
  • [Preparation (Socket)]
    Countersink hole
    Board thickness T2=2.2–5 (2.5–7.2)

    ( ) dimension for 151F
  • Board thickness T2=0.6–2.2
  • [Straight hole]
    Board thickness T2=0.6–2.7 (0.8–4.8)
    ( ) dimension for 151F
  • Countersunk hole

    In case of clearance C=0~2.2(0~2.5), grip dimension G=T1+C+0.7

    How to select

    In case of T1=1, C=0.7 and T2=3, grip dimension G=1+0.7+0.7=2.4

    Set item name...251F-02-3
  • Straight hole 1

    In case of clearance C=2.3 or more, grip dimension G=T1+C-1.4

    How to select

    In case of T1=1, C=2.5 and T2=1, grip dimension G=1+2.5-1.4=2.1

    Set item name...251F-02-3
  • Straight hole 2

    In case of clearance C=2.5 or more, grip dimension G=T1+C-1.7

    How to select

    In case of T1=1, C=2.5 and T2=1, grip dimension G=1+2.5-1.7=1.8

    Set item name...151F-01-2
  • Consists of four parts: “plug", “ring” , “socket” and “nut” .

Spec Table

Body [[251F] Resin type]

Image Item Name Item Code Purchase Quotation
251F-01-3 120-040-259
251F-02-3 120-040-260
251F-03-3 120-040-261
251F-04-3 120-040-262
251F-05-3 120-040-263
251F-06-3 120-040-264
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

251F-01-3

120-040-259

-

1.2

2

20.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047784

15

251F-02-3

120-040-260

-

2

2.8

21

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047791

15

251F-03-3

120-040-261

-

2.8

3.6

22

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047807

15

251F-04-3

120-040-262

-

3.6

4.4

23

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047814

15

251F-05-3

120-040-263

4.4

5.2

23.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047821

15

251F-06-3

120-040-264

5.2

6

24.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047838

15

Slide to See More


Body [[151F] Metal type]

Image Item Name Item Code Purchase Quotation
151F-01-2 120-013-718
151F-02-2 120-013-719
151F-03-2 120-013-720
151F-04-2 120-013-721
151F-05-2 120-013-722
151F-06-2 120-013-723
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

151F-01-2

120-013-718

-

1.2

2

20.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045872

51

151F-02-2

120-013-719

-

2

2.8

21

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045889

51

151F-03-2

120-013-720

-

2.8

3.6

22

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045896

51

151F-04-2

120-013-721

-

3.6

4.4

23

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045902

51

151F-05-2

120-013-722

4.4

5.2

23.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045919

51

151F-06-2

120-013-723

5.2

6

24.5

245

25

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045926

51

Slide to See More


CAD download

Body [[251F] Resin type]

Item Name
251F-01-3
251F-02-3
251F-03-3
251F-04-3
251F-05-3
251F-06-3
Item Name 2D 3D Others RoHS Item Code
251F-01-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-259

251F-02-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-260

251F-03-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-261

251F-04-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-262

251F-05-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-263

251F-06-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-264

Slide to See More

Body [[151F] Metal type]

Item Name
151F-01-2
151F-02-2
151F-03-2
151F-04-2
151F-05-2
151F-06-2
Item Name 2D 3D Others RoHS Item Code
151F-01-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-718

151F-02-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-719

151F-03-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-720

151F-04-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-721

151F-05-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-722

151F-06-2 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-723

Slide to See More

Catalogue

Note

—Load applied directly to the body may cause damage.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • PUSH LOCK FASTENER Series

×
Filter
Filter items
Search Clear All ×
Panel Fastening Method
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More