252F

PUSH LOCK FASTENER252F

12 / 12 total results

Filter items

push-to-lock,push-action fastener,access fastener,push button latch


push-to-lock,push-action fastener,access fastener,push button latch

Insert plug into socket and push to lock/unlock.
Flush locked design prevents accidental release.Push with sharp-pointed object to release.
Resin and metal types available.
Fast and easy installation/removal of panel.
Locked cam prevents release by vibration.
AS part set for installing to aluminium frame also available.

Videos

Drawings / Illustrations

  • Show all

    ( ) dimension for 152F

  • Show all

    ( ) dimension for 152F

  • Show all

    [Preparation (Plug)]
    Board thickness T1=0.6–5.4 (0.8–4.8)
    ( ) dimension for 152F

  • Show all

    [Preparation (Socket)]
    Countersink hole
    Board thickness T2 = 2.2–12
    ( ) dimension for 152F

  • Show all

    Board thickness T2 = 0.6–2.2

  • Show all

    Straight hole
    Board thickness T2=0.6–9.7 (0.8–1.0)
    ( ) dimension for 152F

  • Show all

    Straight hole
    Board thickness T2=0.6–9.7 (0.8–1.0)
    ( ) dimension for 152F

  • Show all

    [Grip Dimensions]
    Please set so that the grip dimension G is within 1.2–6.
    Countersink hole
    In case of clearance C=0–2.2 (0–2.5), grip dimension G=T1+C+0.7
    How to select
    In case of T1=1, C=1 and T2=1, grip dimension G=1+1+0.7=2.7
    Set item name...252F-02-3

  • Show all

    Straight hole
    In case of clearance C=2.3 (2.2) or more, grip dimension G=T1+C-1.4
    How to select
    In case of T1=3, C=2.6 and T2=1, grip dimension G=3+2.6-1.4=4.2
    Set item name...152F-04-1

  • Show all

    Consists of four parts: “plug", “ring” , “socket” and “nut” .

  • ( ) dimension for 152F
  • ( ) dimension for 152F
  • [Preparation (Plug)]
    Board thickness T1=0.6–5.4 (0.8–4.8)
    ( ) dimension for 152F
  • [Preparation (Socket)]
    Countersink hole
    Board thickness T2 = 2.2–12
    ( ) dimension for 152F
  • Board thickness T2 = 0.6–2.2
  • Straight hole
    Board thickness T2=0.6–9.7 (0.8–1.0)
    ( ) dimension for 152F
  • Straight hole
    Board thickness T2=0.6–9.7 (0.8–1.0)
    ( ) dimension for 152F
  • [Grip Dimensions]
    Please set so that the grip dimension G is within 1.2–6.
    Countersink hole
    In case of clearance C=0–2.2 (0–2.5), grip dimension G=T1+C+0.7
    How to select
    In case of T1=1, C=1 and T2=1, grip dimension G=1+1+0.7=2.7
    Set item name...252F-02-3
  • Straight hole
    In case of clearance C=2.3 (2.2) or more, grip dimension G=T1+C-1.4
    How to select
    In case of T1=3, C=2.6 and T2=1, grip dimension G=3+2.6-1.4=4.2
    Set item name...152F-04-1
  • Consists of four parts: “plug", “ring” , “socket” and “nut” .

Spec Table

Body

Image Item Name Item Code Purchase Quotation
252F-01-3WT 120-054-552
eShop
252F-02-3WT 120-054-553
eShop
252F-03-3WT 120-054-554
eShop
252F-04-3WT 120-054-555
eShop
252F-05-3WT 120-054-556
eShop
252F-06-3WT 120-054-557
eShop
252F-01-3 120-040-279
252F-02-3 120-040-280
252F-03-3 120-040-281
252F-04-3 120-040-282
252F-05-3 120-040-283
252F-06-3 120-040-284
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Panel Type (Series) Fastening Method EAN Weight (g)

252F-01-3WT

eShop

120-054-552

-

-

-

-

-

-

-

-

-

-

-

-

7

252F-02-3WT

eShop

120-054-553

-

-

-

-

-

-

-

-

-

-

-

-

7

252F-03-3WT

eShop

120-054-554

-

-

-

-

-

-

-

-

-

-

-

-

7

252F-04-3WT

eShop

120-054-555

-

-

-

-

-

-

-

-

-

-

-

-

7

252F-05-3WT

eShop

120-054-556

-

-

-

-

-

-

-

-

-

-

-

7

252F-06-3WT

eShop

120-054-557

-

-

-

-

-

-

-

-

-

-

-

7

252F-01-3

120-040-279

-

1.2

2

18.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047845

7

252F-02-3

120-040-280

-

2

2.8

19.0

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047852

7

252F-03-3

120-040-281

-

2.8

3.6

20

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047869

7

252F-04-3

120-040-282

-

3.6

4.4

20.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047876

7

252F-05-3

120-040-283

4.4

5.2

21.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047883

7

252F-06-3

120-040-284

5.2

6

22.5

147

15

Horizontal

Push Lock

Sheet Metal

Sheet Metal (Push Lock Fastener)

Push to Lock

4510932047890

7

Slide to See More


CAD download

Body

Item Name
252F-01-3WT
252F-02-3WT
252F-03-3WT
252F-04-3WT
252F-05-3WT
252F-06-3WT
252F-01-3
252F-02-3
252F-03-3
252F-04-3
252F-05-3
252F-06-3
Item Name 2D 3D Others RoHS Item Code
252F-01-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-552

252F-02-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-553

252F-03-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-554

252F-04-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-555

252F-05-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-556

252F-06-3WT DXF DWG SAT IGES X_T STEP 3DPDF

120-054-557

252F-01-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-279

252F-02-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-280

252F-03-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-281

252F-04-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-282

252F-05-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-283

252F-06-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-284

Slide to See More

Catalogue

Note

—Load applied directly to the body may cause damage.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • PUSH LOCK FASTENER Series

×
Filter
Filter items
Search Clear All ×
Panel Fastening Method
Tensile Load (N)
Shear Load (N)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More