255F, 155F

PUSH LOCK FASTENER255F, 155F

6 / 6 total results

Filter items

push-to-lock,push-action fastener,access fastener,push button latch


push-to-lock,push-action fastener,access fastener,push button latch

Insert plug into socket and push to lock/unlock.
No special tool is required for locking and unlocking.
Resin and metal types available.
Fast and easy installation/removal of panel.
Locked cam prevents release by vibration.
AS parts set for installing to aluminium frame also available.

Videos

Drawings / Illustrations

  • Show all

  • Show all

    ( ) dimension for 151F

  • Show all

    [Preparation (Plug)]

    Board thickness T1=0.6–5.4 (0.8–4.8)

    ( ) dimension for 151F

  • Show all

    [Preparation (Socket)]

    Countersink hole

    Board thickness T2=2.2–12

    ( ) dimension for 151F

  • Show all

    Board thickness T2=0.6–2.2

  • Show all

    Straight hole

    Board thickness T2=0.6–9.7 (0.8–10)

    ( ) dimension for 151F

  • Show all

  • Show all

    [Grip Dimensions]

    Please set so that the grip dimension G is within 1.2–6.

    Countersink hole

    In case of clearance C=0–2.2 (0–2.5), grip dimension G=T1+C+0.7

    How to select

    In case of T1=1, C=1 and T2=1, grip dimension G=1+1+0.7=2.7

    Set item name...255F-01-3

  • Show all

    Straight hole

    In case of clearance C=2.3 (2.2) or more, grip dimension G=T1+C-1.4

    How to select

    In case of T1=3, C=2.6 and T2=1, grip dimension G=3+2.6-1.4=4.2

    Set item name...155F-03-1

  • Show all

    Consists of four parts: “plug", “ring”, “socket” and “nut”.

  • ( ) dimension for 151F
  • [Preparation (Plug)]

    Board thickness T1=0.6–5.4 (0.8–4.8)

    ( ) dimension for 151F
  • [Preparation (Socket)]

    Countersink hole

    Board thickness T2=2.2–12

    ( ) dimension for 151F
  • Board thickness T2=0.6–2.2
  • Straight hole

    Board thickness T2=0.6–9.7 (0.8–10)

    ( ) dimension for 151F
  • [Grip Dimensions]

    Please set so that the grip dimension G is within 1.2–6.

    Countersink hole

    In case of clearance C=0–2.2 (0–2.5), grip dimension G=T1+C+0.7

    How to select

    In case of T1=1, C=1 and T2=1, grip dimension G=1+1+0.7=2.7

    Set item name...255F-01-3
  • Straight hole

    In case of clearance C=2.3 (2.2) or more, grip dimension G=T1+C-1.4

    How to select

    In case of T1=3, C=2.6 and T2=1, grip dimension G=3+2.6-1.4=4.2

    Set item name...155F-03-1
  • Consists of four parts: “plug", “ring”, “socket” and “nut”.

Spec Table

Body [[255F] Resin type]

Image Item Name Item Code Purchase Quotation
255F-01-3 120-040-299
255F-03-3 120-040-300
255F-05-3 120-040-301
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Retaining Force N Retaining Force kgf Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

255F-01-3

120-040-299

-

1.2

2.8

23.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047906

7

255F-03-3

120-040-300

2.8

4.4

25

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047913

7

255F-05-3

120-040-301

4.4

6

26.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932047920

7

Slide to See More


Body [[155F] Metal type]

Image Item Name Item Code Purchase Quotation
155F-01-1 120-013-715
155F-03-1 120-013-716
155F-05-1 120-013-717
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Retaining Force N Retaining Force kgf Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

155F-01-1

120-013-715

-

1.2

2.8

21.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045841

10

155F-03-1

120-013-716

2.8

4.4

23

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045858

10

155F-05-1

120-013-717

4.4

6

24.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045865

10

Slide to See More


CAD download

Body [[255F] Resin type]

Item Name
255F-01-3
255F-03-3
255F-05-3
Item Name 2D 3D Others RoHS Item Code
255F-01-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-299

255F-03-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-300

255F-05-3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-301

Slide to See More

Body [[155F] Metal type]

Item Name
155F-01-1
155F-03-1
155F-05-1
Item Name 2D 3D Others RoHS Item Code
155F-01-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-715

155F-03-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-716

155F-05-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-717

Slide to See More

Catalogue

Note

—Load applied directly to the body may cause damage.

Related products

Category

Your Recently Viewed Items

×
  • PUSH LOCK FASTENER Series

×
Filter
Filter items
Search Clear All ×
Panel Fastening Method
Tensile Load (N)
Shear Load (N)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More