272SL

3/4 EXTENSION SLIDE272SL

5 / 5 total results

Filter items
  • 3/4 EXTENSION SLIDE
  • 272SL

3/4 extension (2 members).
The drawer is detachable by lifting the lever.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
272SL-300 190-116-707
272SL-350 190-116-708
272SL-400 190-116-709
272SL-450 190-116-710
272SL-500 190-116-711
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length A E F Load Capacity kgf (Per Pair) B Load Capacity N (Per Pair) Height H Width W Main Material Drawer Slide Type Detachable Keep Open Keep Closed Slide Type D C EAN Box Weight (g)

272SL-300

190-116-707

300

220

165

230

245

18

236

177

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

-

-

4510932026406

20

430

272SL-350

190-116-708

350

261

206

280

295

17

277

167

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

-

-

4510932026413

20

500

272SL-400

190-116-709

400

301

246

330

345

16

317

157

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

362.5

-

4510932026420

20

560

272SL-450

190-116-710

450

333

278

380

395

15

349

147

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

410

395

4510932026437

20

650

272SL-500

190-116-711

500

373

318

430

445

14

389

137

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

460

445

4510932026444

20

700

Slide to See More


CAD download

Body

Item Name
272SL-300
272SL-350
272SL-400
272SL-450
272SL-500
Item Name 2D 3D Others RoHS Item Code
272SL-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-707

272SL-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-708

272SL-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-709

272SL-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-710

272SL-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-711

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
  • 3/4 EXTENSION SLIDE 272SL

×
Filter
Filter items
Search Clear All ×
Drawer Slide Type
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Material
Keep Open
Keep Closed
Detachable
Slide Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More