2LC

HANDLE (STAINLESS, TITANIUM)2LC

7 / 7 total results

Filter items
  • HANDLE (STAINLESS, TITANIUM)
  • 2LC

Easy to grab.
2 types of materials available: Light weight and strong titanium with excellent corrosion resistance, and cast steel SCS14 equivalent to stainless steel SUS316.
Titanium handle hardly causes metal allergy. In addition, since it is non-magnetic, suitable for medical devices such as MRI.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2LC-80TI 100-010-355
2LC-120TI 100-010-354
2LC-150TI 100-010-353
2LC-80 100-010-131
2LC-120 100-010-132
2LC-150 100-010-133
2LC-180 100-010-134
Image Item Name Purchase Item Code Quotation RoHS Material Finish L L1 P B1 B2 H h1 h2 t d d1 Screws Included Recommended Screw Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Weight (g)

2LC-80TI

100-010-355

Titanium

Shot Blast

80

32

64

16

14

35

5.5

4

8

5

9.5

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Brown/Brown

4510932009041

30

37

2LC-120TI

100-010-354

Titanium

Shot Blast

120

64

96

18

16

36

5.5

4.5

9

5

9.5

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Brown/Brown

4510932009058

20

62

2LC-150TI

100-010-353

Titanium

Shot Blast

150

89

128

21

18

42

6

4.5

10

6

11

M5

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Brown/Brown

4510932009065

6

96

2LC-80

100-010-131

Stainless Steel (SCS14)

Mirror

80

32

64

16

14

35

5.5

4

8

5

9.5

4×20

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001137

12

70

2LC-120

100-010-132

Stainless Steel (SCS14)

Mirror

120

64

96

18

16

36

5.5

4.5

9

5

9.5

4×20

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001144

8

106

2LC-150

100-010-133

Stainless Steel (SCS14)

Mirror

150

89

128

21

18

42

6

4.5

10

6

11

5×30

M5

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001151

6

172

2LC-180

100-010-134

Stainless Steel (SCS14)

Mirror

180

118

160

23

20

45

6.5

5

10

6

11

5×30

M5

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001168

3

225

Slide to See More


CAD download

Body

Item Name
2LC-80TI
2LC-120TI
2LC-150TI
2LC-80
2LC-120
2LC-150
2LC-180
Item Name 2D 3D Others RoHS Item Code
2LC-80TI DXF DWG SAT IGES X_T STEP 3DPDF

100-010-355

2LC-120TI DXF DWG SAT IGES X_T STEP 3DPDF

100-010-354

2LC-150TI DXF DWG SAT IGES X_T STEP 3DPDF

100-010-353

2LC-80 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-131

2LC-120 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-132

2LC-150 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-133

2LC-180 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-134

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Depth (mm)
  • -
Diameter (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More