3535WSS, 4040WSS

BUTT HINGE3535WSS, 4040WSS

2 / 2 total results

Filter items
  • BUTT HINGE
  • Stainless Steel / With Washer
  • 3535WSS, 4040WSS

Plastic washer prevents metal-to-metal contact and metal powder scattering.
Accessories
—Countersunk head tapping screw 4⨯25

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3535WSS 170-029-834
4040WSS 170-029-835
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/2pcs Load Capacity kgf/2pcs Main Material Main Finish Body Width W Body Length L Leaf Thickness (t) Body Type Butt Hinge Type EAN Box Carton Weight (g)

3535WSS

170-029-834

245

25

Stainless Steel (SUS304)

Satin

89

89

2.5

Butt Hinge

Parallel

4510932193498

2

100

195

4040WSS

170-029-835

294

30

Stainless Steel (SUS304)

Satin

101.6

101.6

2.5

Butt Hinge

Parallel

4510932193504

2

-

250

Slide to See More


CAD download

Body

Item Name
3535WSS
4040WSS
Item Name 2D 3D Others RoHS Item Code
3535WSS DXF DWG SAT IGES X_T STEP 3DPDF

170-029-834

4040WSS DXF DWG SAT IGES X_T STEP 3DPDF

170-029-835

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

—Countersinking is required for cabinet when installing to metal sheet.

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More