360

CONCEALED HINGE360

22 / 22 total results

Filter items


  • Soft Close
Other
Mounting plates

Glass door face plate

Countersank head tapping screw 3.5 ⨯ 15NI

Other
Countersank head wood/tapping screw 3.5

Videos

Portfolio

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-D26-0T 160-026-843
360-26-0T 160-026-839
360-C26-0T 160-026-835
360-U26-0T 160-042-392
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type EAN Carton Weight (g)

360-D26-0T

160-026-843

Built-in Damper (5 level adjustment)

Steel

Nickel

Wood
Glass

Silver

93°

0mm (Inset)

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932140362

100

76

360-26-0T

160-026-839

Without Catch

Steel

Nickel

Wood
Glass

Silver

93°

0mm (Inset)

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932140324

200

68

360-C26-0T

160-026-835

With Catch

Steel

Nickel

Wood
Glass

Silver

93°

0mm (Inset)

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932140287

200

71

360-U26-0T

160-042-392

Open Type

Steel

Nickel

Wood
Glass

Silver

93°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932181761

200

71

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Installation Reference Drawing For Sheet Metal
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF
Installation Reference Drawing For Sheet Metal DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
360-D26-0T
360-26-0T
360-C26-0T
360-U26-0T
Item Name 2D 3D Others RoHS Item Code
360-D26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-843

360-26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-839

360-C26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-835

360-U26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-042-392

Slide to See More

Item name for combination CAD download [Hinge & Mounting Plate]

Item Name
360-D26-0T+360-P4W-30T
360-D26-0T+360-P4W-32T
360-D26-0T+360-P6WT
360-26/C26-0T+360-P4W-30T
360-26/C26-0T+360-P4W-32T
360-26/C26-0T+360-P6WT
360-26/C26-0T+360-P4W-30+5
360-26/C26-0T+360-P4W-32+5
360-26/C26-0T+360-P6WT+5
360-26/C26-0T+360-P4W-30-DS
360-26/C26-0T+360-P4W-32-DS
360-26/C26-0T+360-P6W-30-32T
360-D26-0T+360-P4W-30+5
360-D26-0T+360-P4W-32+5
360-D26-0T+360-P6WT+5
360-D26-0T+360-P4W-30-DS
360-D26-0T+360-P4W-32-DS
360-D26-0T+360-P6W-30-32T
Item Name 2D 3D Others
360-D26-0T+360-P4W-30T DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P4W-32T DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P6WT DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-30T DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-32T DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P6WT DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-30+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-32+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P6WT+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-30-DS DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P4W-32-DS DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-26/C26-0T+360-P6W-30-32T DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P4W-30+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P4W-32+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P6WT+5 DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P4W-30-DS DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P4W-32-DS DXF DWG SAT IGES X_T STEP Revit 3DPDF
360-D26-0T+360-P6W-30-32T DXF DWG SAT IGES X_T STEP Revit 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OLYMPIA 360 Concealed Hinge

  • OLYMPIA CONCEALED HINGE Attach/Detach

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More