360-DP2-P4

HINGE SPACER 360-DP2-P4

1 / 1 total results

Filter items
Decreases overlay of outset doors by 2 mm.
Increases clearance of inset doors by 2 mm.
Can be doubled for 4 mm thickness.
[Available Mounting Plate]
—360-P4W-30T

—360-P4W-30T+5

—360-P4W-32T

—360-P4W-32T+5

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-DP2-P4 160-046-075
Image Item Name Purchase Item Code Quotation RoHS Material Colour Hinge Type Series Box (pcs) EAN Carton Weight (g)

360-DP2-P4

160-046-075

POM

Grey

Related Products

OLYMPIA Series

50

4510932189347

500

2.6

Slide to See More


CAD download

Body

Item Name
360-DP2-P4
Item Name 2D 3D Others RoHS Item Code
360-DP2-P4 DXF DWG SAT IGES X_T STEP 3DPDF

160-046-075

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More