360-DP2-P6

HINGE SPACER 360-DP2-P6

1 / 1 total results

Filter items
Recommended substitute product
HINGE SPACER 360-DP2-P6-NA
Discontinued
Decreases overlay of outset doors by 2 mm.
Increases clearance of inset doors by 2 mm.
Can be doubled for 4 mm thickness.
[Available Mounting Plate]
—360-P6WT

—360-P6WT+5

Related information

Spec Table

Body

Image Item Name Item Code Quotation
360-DP2-P6 160-046-076
Image Item Name Item Code Quotation Sales Info Mark RoHS Material Colour Hinge Type Series Box (pcs) EAN Carton Weight (g)

360-DP2-P6

160-046-076

Discontinued

POM

Grey

Related Products

OLYMPIA Series

50

4510932189354

500

2.9

Slide to See More

CAD download

Body

Item Name
360-DP2-P6
Item Name 2D 3D RoHS Sales Info Item Code
360-DP2-P6 DXF DWG SAT IGES X_T STEP

Discontinued

160-046-076

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More