FULL EXTENSION PUSH-TO-OPEN SLIDE3660
8 / 8 total results
- Push to Open
- Push-to-open mechanism. No handle or knobs required for a sleek, modern look.
The drawer is easily opened by slightly pushing the front plate.
Full extension (3 members).
New mechanism PPD (pull protection device) minimises damage to slide.
Our patented new mechanism PAE (push area expander, see*1 below) may reduce swing during close, and the drawer can be opened even though the push position of front board (push area) is slightly staggered with the centre.
Passed 50,000 open/close private cycle test.
The drawer is detachable by lifting the lever.
Type 4660 with slide width 45.5mm, load capacity 15~45kgf / pair also available. Refer to .
Spec Table
Body
CAD download
Body
Item Name |
---|
3660-250 |
3660-300 |
3660-350 |
3660-400 |
3660-450 |
3660-500 |
3660-550 |
3660-600 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
3660-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-551 |
3660-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-552 |
3660-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-553 |
3660-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-554 |
3660-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-555 |
3660-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-556 |
3660-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-557 |
3660-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-027-558 |
Catalogue
Manuals
Installation Manual (English) | 1177_3_3660_e.pdf |
---|
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
Back Travel Length
-
Height H
-
- -
-
Width W
-
- -
