4638

FULL EXTENSION PUSH-TO-OPEN SLIDE4638

8 / 8 total results

Filter items
  • FULL EXTENSION PUSH-TO-OPEN SLIDE
  • 4638

  • Push to Open
Push-to-open mechanism.
No handle or knobs required for a sleek, modern look.
The drawer is detachable by lifting the lever.
The drawer can be held in the fully opened position.
Full extension (3 members).
The drawer can be held in fully opened position. Release by pressing the front plate.
High load capacity due to sequential mechanism.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
4638-14 190-012-468
4638-16 190-012-469
4638-18 190-012-470
4638-20 190-012-471
4638-22 190-012-472
4638-24 190-012-473
4638-26 190-012-474
4638-28 190-012-475
Image Item Name Item Code Quotation RoHS Slide Length Travel Length E I Max Drawer Length W Load Capacity N (Per Pair) F Max Drawer Length K Load Capacity kgf (Per Pair) Height H Width W Material Drawer Slide Type Detachable Movement Keep Open Keep Closed Unique Features Slide Type G A H D B C EAN Box Weight (g)

4638-14

190-012-468

350

356

224

224

550

441

128

215

45

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

-

-

-

-

-

-

4510932027038

20

1000

4638-16

190-012-469

400

406

288

-

600

422

-

250

43

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

256

-

-

-

-

-

4510932027045

20

1140

4638-18

190-012-470

450

457

320

-

650

392

-

280

40

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

224

128

320

-

-

-

4510932027052

10

1280

4638-20

190-012-471

500

508

384

-

700

373

-

310

38

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

224

128

352

-

-

-

4510932027069

10

1420

4638-22

190-012-472

550

559

416

416

750

353

128

340

36

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

224

128

320

192

-

-

4510932027076

10

1560

4638-24

190-012-473

600

610

480

448

800

333

128

375

34

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

-

128

352

416

224

-

4510932027083

10

1700

4638-26

190-012-474

650

660

512

512

850

304

128

405

31

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

-

128

352

416

224

-

4510932027090

10

1840

4638-28

190-012-475

700

711

576

544

900

265

128

435

27

45.4

12.7

Steel

Drawer Slide

Yes

Push-to-open

None

None

Sequential

Full Extension

-

128

352

512

224

448

4510932027106

10

1980

Slide to See More

CAD download

Body

Item Name
4638-14
4638-16
4638-18
4638-20
4638-22
4638-24
4638-26
4638-28
Item Name 2D 3D Others RoHS Item Code
4638-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-468

4638-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-469

4638-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-470

4638-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-471

4638-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-472

4638-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-473

4638-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-474

4638-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-012-475

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • DRAWER SLIDE 4638 With Push-to-Open

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More