4660

FULL EXTENSION PUSH-TO-OPEN SLIDE4660

10 / 10 total results

Filter items
  • FULL EXTENSION PUSH-TO-OPEN SLIDE
  • 4660

  • Push to Open
Push-to-open mechanism. No handle or knobs required for a sleek, modern look.
The drawer is easily opened by slightly pushing the front plate.
New mechanism PPD (pull protection device) minimises damage to slide.
Our patented new mechanism PAE (push area expander) may expand the front plate pushing area when opening the drawer (push area).
Plastic spring reduces the metal-to-metal noise at the end of the course.
Passed 50,000 open/close private cycle test.
The drawer is detachable by lifting the lever.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
4660-250 190-021-275
4660-300 190-021-276
4660-350 190-021-277
4660-400 190-021-278
4660-450 190-021-279
4660-500 190-021-280
4660-550 190-021-281
4660-600 190-021-282
4660-650 190-021-283
4660-700 190-021-284
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length D W Load Capacity N (Per Pair) F Load Capacity kgf (Per Pair) Height H Width W Material Drawer Slide Type Detachable Movement Keep Open Keep Closed Unique Features Slide Type A G B E H I C EAN Box Weight (g)

4660-250

190-021-275

250

200

117

450

147

87

15

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

-

-

-

-

-

-

-

4510932006040

10

720

4660-300

190-021-276

300

296

167

500

196

119

20

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

-

-

-

-

-

-

-

4510932006057

10

860

4660-350

190-021-277

350

348

217

550

245

119

25

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

71

183

-

-

-

-

-

4510932006064

10

1010

4660-400

190-021-278

400

406

267

600

294

119

30

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

-

-

-

-

-

4510932006071

10

1160

4660-450

190-021-279

450

458

317

650

343

119

35

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

71

279

135

-

-

-

-

4510932006088

10

1310

4660-500

190-021-280

500

509

327

700

392

119

40

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

71

215

135

367

335

-

-

4510932006095

10

1460

4660-550

190-021-281

550

560

359

750

441

119

45

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

167

417

343

-

-

4510932026925

6

1620

4660-600

190-021-282

600

611

391

800

343

119

35

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

199

467

343

439

-

4510932026932

6

1780

4660-650

190-021-283

650

661

441

850

343

119

35

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

199

517

343

471

-

4510932026949

6

1940

4660-700

190-021-284

700

712

491

900

343

119

35

45.5

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

199

567

343

535

263

4510932026956

6

2110

Slide to See More


CAD download

Body

Item Name
4660-250
4660-300
4660-350
4660-400
4660-450
4660-500
4660-550
4660-600
4660-650
4660-700
Item Name 2D 3D Others RoHS Item Code
4660-250 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-275

4660-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-276

4660-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-277

4660-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-278

4660-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-279

4660-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-280

4660-550 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-281

4660-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-282

4660-650 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-283

4660-700 DXF DWG SAT IGES X_T STEP 3DPDF

190-021-284

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More