FULL EXTENSION SOFT-CLOSE SLIDE4670
8 / 8 total results
- Self & Soft Closing
- Full extension (3 members).
Black version of slide 4670 .
Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
With self & soft closing mechanism built-in, easy to install as with conventional slides.
The drawer can be fully pulled out for slide length 350mm or above.
The maximum width of the drawer is the slide length +200mm.
Sliding smoothly even with some deflection of cabinet due to shock absorbing effect of the outer member installation part.
The drawer is detachable by lifting the lever.
Portfolio
Images
Spec Table
Body
CAD download
Body
Item Name |
---|
4670-250BL |
4670-300BL |
4670-350BL |
4670-400BL |
4670-450BL |
4670-500BL |
4670-550BL |
4670-600BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
4670-250BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-947 |
|
4670-300BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-948 |
|
4670-350BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-949 |
|
4670-400BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-950 |
|
4670-450BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-951 |
|
4670-500BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-952 |
|
4670-550BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-953 |
|
4670-600BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-028-954 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Manuals
Installation Manual (English) | 1179_2_4670_e.pdf |
---|
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Drawer Slide Type
-
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
- -
-
Back Travel Length
-
- -
-
Height H
-
- -
-
Width W
-
- -
-
Material
-
-
Motion
-
-
Keep Open
-
-
Keep Closed
-
-
Detachable
-
-
Slide Type
-
-
RoHS 2
-
-
CAD
-