4814

STAINLESS STEEL VENTILATOR4814

2 / 2 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • 4814

Ventilator cover (sold separately) for preventing influx of rainwater.
Suitable for various applications such as marine and housing.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
481440 210-028-880
481430 210-028-879
Image Item Name Purchase Item Code Quotation RoHS Material Finish D P T Min. d Max. d Max. Exhaust Area mm2 Shape Outer Dimension D Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Carton Weight (g)

481440

210-028-880

Stainless Steel (SUS304)

Polished

102

92

5

77

80

750

Round

102

77 to 80

77 to 80

Surface Mount

4510932195393

500

38

481430

210-028-879

Stainless Steel (SUS304)

Polished

127

117

7

95

100

1250

Round

127

95 to 100

95 to 100

Surface Mount

4510932195386

300

59

Slide to See More


CAD download

Body

Item Name
481440
481430
Item Name 2D 3D Others RoHS Item Code
481440 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-880

481430 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-879

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Material
Outer Dimension D
  • -
Outer Dimension L
  • -
Finish
Max Exhaust Area mm2
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More